HUBBELL PREMISE WIRING
Image of S1R6FFCVRBLK Furniture Feed 6" Series, Furniture Feed Cover, Black Powder Paint
Image of S1R6FFCVRBLK Furniture Feed 6" Series, Furniture Feed Cover, Black Powder Paint

Furniture Feed 6" Series, Furniture Feed Cover, Black Powder Paint

Brand: Hubbell Premise Wiring

Catalog ID: S1R6FFCVRBLK

SystemOne, Furniture Feed 6" Series, Furniture Feed Cover, Black Powder Paint

  • Aluminum Cover Flange with Powder Paint Finish
  • (1) 3/4" Threaded Hub for Power and (1) 2" Threaded Hub for Data
  • Complies with ADA

Product details

General

Application

6" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R6FFCVRBLK

Color

Black

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

Contact Manufacturer

Finish Type

Black

Item Type

6" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Mounting Type

Screw Mount

Number Of Outlets

(1) 3/4" & (1) 2" Threaded Hub Multi-Service

Size

Standard Sized Product

Style

Cover Flanges

Sub Brand

SystemOne Recessed

Type

6" Recessed Fire Rated Poke Through Covers

UPC

783585443508

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

1

Pallet Quantity

95