Brand: Hubbell Premise Wiring
Catalog ID: HBBBHR19KTTP
Application
Kit
Catalog Number
HBBBHR19KTTP
Item Type
Busbars
Material
Tin-plated Copper
UPC
662620310909
Depth
19 in
Height
0.75 in
Thickness
0.25 in
Industry Standard(s)
TIA-607 Compliant, c-UL-us Listed