HUBBELL PREMISE WIRING
Image of HBBBVR76KTTP Grounding & Bonding, Bus Bar, 0.75" x 76", 16D, Tin Plated
Image of HBBBVR76KTTP Grounding & Bonding, Bus Bar, 0.75" x 76", 16D, Tin Plated
Image of HBBBVR76KTTP Grounding & Bonding, Bus Bar, 0.75" x 76", 16D, Tin Plated

Grounding & Bonding, Bus Bar, 0.75" x 76", 16D, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBBVR76KTTP

Grounding & Bonding, Bus Bar, 0.75" x 76",16D, Tin Plated

  • 0.75" x 76"
  • 16D
  • Tin Plated

Product details

General

Application

Kit

Catalog Number

HBBBVR76KTTP

Item Type

Busbars

Material

Tin-plated Copper

UPC

662620334691

Dimensions

Depth

76 in

Height

0.75 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Resources and downloads