HUBBELL PREMISE WIRING
Image not found
Image not found

Grounding & Bonding, Bus Bar, 4" x 12", 15D, 3DB, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14412TP

Grounding & Bonding, Bus Bar, 4" x 12",15D, 3DB, Tin Plated

  • 4" x 12"
  • 15D
  • 3DB
  • Tin Plated

Product details

General

Application

Busbars

Catalog Number

HBBB14412TP

Item Type

Busbars

Material

Tin-plated Copper

Size

4"x12", 15D, 3DB

Sub Brand

Grounding and Bonding

Type

Bus Bar

UPC

662620619583

Dimensions

Depth

12 in

Height

4 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Resources and downloads

Installation Manuals

Sales Drawings

Customer Use Drawings