HUBBELL PREMISE WIRING
Image of HBBB14416HTP Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB, Tin Plated
Image of HBBB14416HTP Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB, Tin Plated
Image of HBBB14416HTP Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB, Tin Plated
Image of HBBB14416HTP Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB, Tin Plated

Grounding & Bonding, Bus Bar, 4" x 16", 8D, 8DB, Tin Plated

Brand: Hubbell Premise Wiring

Catalog ID: HBBB14416HTP

Grounding & Bonding, Bus Bar, 4" x 16",8D, 8DB, Tin Plated

  • 4" x 16"
  • 8D
  • 8DB
  • Tin Plated

Product details

General

Application

Busbars

Catalog Number

HBBB14416HTP

Item Type

Busbars

Material

Tin-plated Copper

UPC

662620310862

Dimensions

Depth

16 in

Height

4 in

Thickness

0.25 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant, c-UL-us Listed

Logistics

Carton Quantity

1

Resources and downloads

Installation Manuals

Sales Drawings

Customer Use Drawings