HUBBELL PREMISE WIRING
Image of HBBBVR36KT Grounding and Bonding, Bus Bar, 3/4" x 36", 8D 1DB, Kit
Image of HBBBVR36KT Grounding and Bonding, Bus Bar, 3/4" x 36", 8D 1DB, Kit
Image of HBBBVR36KT Grounding and Bonding, Bus Bar, 3/4" x 36", 8D 1DB, Kit

Grounding and Bonding, Bus Bar, 3/4" x 36", 8D 1DB, Kit

Brand: Hubbell Premise Wiring

Catalog ID: HBBBVR36KT

Grounding and Bonding, Bus Bar, 3/4" x 36", 8D 1DB, Kit

Product details

General

Catalog Number

HBBBVR36KT

Finish Type

Copper

Mounting Type

Rack-Mount

Type

Kit

UPC

662620303703

Dimensions

Height

0.75 in

Length

36 in

Certifications And Compliance

Industry Standard(s)

TIA-607 Compliant

Logistics

Carton Quantity

1