HUBBELL PREMISE WIRING
WBP_HGB025DBS_PRODIMAGE
WBP_HGB025DBS_PRODIMAGE

Grounding and Bonding, Drill, 3/16" For12-24, TFS

Brand:

Hubbell Premise Wiring

Catalog ID:

HGB025DBS

Grounding and Bonding, Drill, 3/16" For12-24, TFS

Standard Product

Product details

General

Application

Metal, For 3/16" 12-24 Thread Forming Screw

Catalog Number

HGB025DBS

Color

Metallic

Construction Material - Main

Steel

Sub Brand

Grounding and Bonding

Type

Drill Bit

UPC

662620318424

Dimensions

Length

6.5 in

Resources and downloads