HUBBELL PREMISE WIRING
Image of HGBSC4 Grounding and Bonding, Split BoltCover, Size 17-20, Black
Image of HGBSC4 Grounding and Bonding, Split BoltCover, Size 17-20, Black

Grounding and Bonding, Split BoltCover, Size 17-20, Black

Brand: Hubbell Premise Wiring

Catalog ID: HGBSC4

Grounding and Bonding, Split BoltCover, Size 17-20, Black

  • Size 17-20
  • Black

Product details

General

Application

For SZS17-20

Catalog Number

HGBSC4

Color

Black

Connector

TIA 568-C/UL

Construction Material - Main

Non-Metallic

Sub Brand

Grounding and Bonding

Type

Split Bolt Covers

UPC

662620331539

Dimensions

Length

9 in

Logistics

Carton Quantity

10

Resources and downloads