HUBBELL PREMISE WIRING
Image of HFCD1002RS
Image of HFCD1002RS
Image of HFCD1002RS
Image of HFCD1002RS
+3
Image of HFCD1002RS
Buy America(n) Qualified

HFCD1002RS

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1002RS

Product details

General

Application

Data Tranmission

Attenuation

0.5/0.4 Db per Kilometer

Cable Rating

Riser

Catalog Number

HFCD1002RS

Color

Yellow

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.17 (4.4)
  • Cable Weight (lb/kft) - 12
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

-20 Degrees C to 70 Degrees C

Type

Cable

UPC

662620555522

Electrical Ratings

Wavelength

1310/1550 Nanometers

Conductor Related

Fiber Size

Single Mode

Fiber Type

OS2, SM

Number of Fibers

2

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Industry Standard(s)

TIA

Resources and downloads