HUBBELL PREMISE WIRING
Image of HFCD1024P6 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM, Orange Jacket
Image of HFCD1024P6 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM, Orange Jacket
Image of HFCD1024P6 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM, Orange Jacket
Image of HFCD1024P6 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM, Orange Jacket
+2
Image of HFCD1024P6 HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM, Orange Jacket

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM, Orange Jacket

Brand: Hubbell Premise Wiring

Catalog ID: HFCD1024P6

HFCD1 Series Indoor Tight Buffer Distribution, 24 strand, Plenum, OM1, MM , Orange Jacket.

Plenum

Product details

General

Application

Data Tranmission

Attenuation

3.5/1.5 Db per Kilometer

Cable Rating

Plenum

Catalog Number

HFCD1024P6

Color

Orange

Material - Jacket

PVC

Specifications

  • Armor - None
  • Cable Diameter in (mm) - 0.32 (8.1)
  • Cable Weight (lb/kft) - 43
  • Construction - Single Unit, Aramid Strength Member
  • Fiber Coating - 900 Micron PVC Tight Buffer

Sub Brand

Fiber Optics

Temperature Rating

0 Degrees C to 70 Degrees C

Type

Cable

UPC

662620246888

Electrical Ratings

Wavelength

850/1300 Nanometers

Conductor Related

Fiber Size

OM1

Fiber Type

OM1, MM

Number of Fibers

24

Certifications And Compliance

Industry Standard(s)

  • ANSI/ICEA S-83-596
  • NFPA-262/UL910/CSA FT-6
  • Telcordia GR-409
  • TIA-568.3-D

Resources and downloads