Brand: Hubbell Premise Wiring
Catalog ID: HI630EE
Standard Product
Attenuation
.1dB
Catalog Number
HI630EE
Connector Type
Standard C6 RJ45 Both Ends
EU RoHS Indicator
Yes
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
OEM Brand Name
Hubbell Premise Wiring
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856070
Length
360 in
Outside Diameter
0.23
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
5