Brand: Hubbell Premise Wiring
Catalog ID: IR221UG
Application
Network Housing
Catalog Number
IR221UG
Color
Gray
Construction Material - Main
Steel
Material
Steel
Sub Brand
Industrial REBOX®
Type
Heavy Duty
UPC
662620656625
Cubic Capacity
6912 cu.in
Depth
12 in
Height
24 in
Width
24 in
Industry Standard(s)
UL 508A, NEMA 4
Carton Quantity
1