Brand: Hubbell Premise Wiring
Catalog ID: IR422PG
Application
Industrial REBOX®, Pre-Configured, 48" Height X 24" Depth, Gray
Catalog Number
IR422PG
Construction Material - Main
Steel
Material
Steel
Size
48" H X 24" W
Sub Brand
Cabinets
Type
Industrial REBOX®
UPC
662620656373
Depth
24
Height
48 in
Industry Standard(s)
Per TIA