Brand: Hubbell Premise Wiring
Catalog ID: IR321PS
Application
Network Housing
Catalog Number
IR321PS
Color
Stainless
Construction Material - Main
Steel
Material
Stainless Steel
Sub Brand
Industrial REBOX®
Type
Heavy Duty
UPC
662620656694
Cubic Capacity
10368 cu.in
Depth
12 in
Height
36 in
Width
24 in
Industry Standard(s)
UL 508A, NEMA 4X
Carton Quantity
1