HUBBELL PREMISE WIRING
Image of SS309S LO-CON Series, Plate, 1.40" Opening, Stainless Steel
Image of SS309S LO-CON Series, Plate, 1.40" Opening, Stainless Steel

LO-CON Series, Plate, 1.40" Opening, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: SS309S

LO-CON Series, Above Floor Single Service Pedestal Plate, 1.40" Opening

  • LO-CON Series1.40" Opening
  • Stainless Steel

Standard Product

Product details

General

Catalog Number

SS309S

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Stainless Steel

Item Type

Device Plate

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con 1.40" Single Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585136509

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

200

Resources and downloads

Specifications