HUBBELL PREMISE WIRING
Image of SS309SF LO-CON Series, Plate, Furniture Feed, Stainless Steel
Image of SS309SF LO-CON Series, Plate, Furniture Feed, Stainless Steel

LO-CON Series, Plate, Furniture Feed, Stainless Steel

Brand: Hubbell Premise Wiring

Catalog ID: SS309SF

LO-CON Series, Above Floor Single Service Pedestal Plate, Furniture Feed

  • LO-CON SeriesFurniture Feed
  • Stainless Steel

Standard Product

Product details

General

Catalog Number

SS309SF

Color

Natural

EU RoHS Indicator

Yes

Finish Type

Aluminum

Item Type

Device Plate

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Mounting Hardware

Included

Specifications

  • Pedestal Item - Metallic Lo-Con Plates
  • Pedestal Plate Type - Lo-Con Furniture Feed Plate
  • Pedestal Type - Metallic Lo-Con

Style

Pedestal Plates

UPC

783585774947

Dimensions

Display Size

1-Gang

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications