HUBBELL PREMISE WIRING
Image of HLH14G Ladder Tray Standoff Kit, 14", Gray
Image of HLH14G Ladder Tray Standoff Kit, 14", Gray
Image of HLH14G Ladder Tray Standoff Kit, 14", Gray
Image of HLH14G Ladder Tray Standoff Kit, 14", Gray

Ladder Tray Standoff Kit, 14", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLH14G

Ladder Tray Standoff Kit, 14", Gray

  • Gray

Product details

General

Application

Ladder to Ladder Standoff

Catalog Number

HLH14G

Color

Gray

Construction Material - Main

Steel

Finish Type

Durable Powder Coated

Sub Brand

Wire Management Cable Ladder

Type

Standoff Kit

UPC

662620658599

Dimensions

Height

14 in

Certifications And Compliance

Industry Standard(s)

TIA 569C

Resources and downloads