HUBBELL PREMISE WIRING
Image of HBLRFKIT1 Locking, Size 1 Cord Clamp, NATURAL, RFID
Image of HBLRFKIT1 Locking, Size 1 Cord Clamp, NATURAL, RFID
Image of HBLRFKIT1 Locking, Size 1 Cord Clamp, NATURAL, RFID
Discontinued

Locking, Size 1 Cord Clamp, NATURAL, RFID

Brand: Hubbell Premise Wiring

Catalog ID: HBLRFKIT1

LOCKING, SIZE 1 CORD CLAMP, NATURAL,RFID.

  • Industrial Duty, Imbedded RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

Product details

General

Catalog Number

HBLRFKIT1

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2 Pole, 3 Pole

Type

Device

UPC

783585566986

Electrical Ratings

Current / Amperage Rating

  • 15 A
  • 20 A

Voltage Rating

  • 125 V
  • 250 VAC
  • 277 VAC

Conductor Related

Number Of Wires

2-Wire, 3-Wire

Certifications And Compliance

Nema Rating

1-15P,1-15C,2-20P,2-20C,5-15P,5-15C,5-20P,5-20C,L1-15P,L1-15C,L2-20P,L2-20C,L5-15P,L5-15C,L6-15P,L6-15C,L7-15P,L7-15C

Logistics

Carton Quantity

20

Resources and downloads

Specifications