HUBBELL PREMISE WIRING
Image of HBLRFKIT2 Locking, Size 2 Cord Clamp, NATURAL, RFID
Image of HBLRFKIT2 Locking, Size 2 Cord Clamp, NATURAL, RFID
Image of HBLRFKIT2 Locking, Size 2 Cord Clamp, NATURAL, RFID
Discontinued

Locking, Size 2 Cord Clamp, NATURAL, RFID

Brand: Hubbell Premise Wiring

Catalog ID: HBLRFKIT2

LOCKING, SIZE 2 CORD CLAMP, NATURAL,RFID.

  • Industrial Duty, Imbedded RFID tags
  • Reverse compatiable with existing wiring devices
  • Industry best read strength allows for bulk scanning

Product details

General

Catalog Number

HBLRFKIT2

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2 Pole, 3 Pole, 4 Pole

Type

Device

UPC

783585566993

Electrical Ratings

Current / Amperage Rating

  • 20 A
  • 30 A

Voltage Rating

  • 125 V
  • 250 VAC
  • 277 VAC
  • 480 VAC
  • 600 VAC
  • 125/250 VAC
  • 347 VAC

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

L5-20P,L5-20C,L5-30P,L5-30C,L6-20P,L6-20C,L6-30P,L6-30C,L7-20P,L7-20C,L7-30P,L7-30C,L8-20P,L8-20C,L8-30P,L8-30C,L9-20P,L9-20C,L9-30P,L9-30C,L10-20P,L10-20C,L10-30P,L10-30C,L24-20P,L24-20C

Logistics

Carton Quantity

20

Resources and downloads

Specifications