HUBBELL PREMISE WIRING
Image of PT2FIT Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting
Image of PT2FIT Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting
Image of PT2FIT Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting
Image of PT2FIT Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting
Image of PT2FIT Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

Brand: Hubbell Premise Wiring

Catalog ID: PT2FIT

Fire-Rated Poke-Through Low Voltage Large Capacity Flush Furniture Feed Series, 2" EMT Though Floor Fitting

  • Single Service Furniture Feed Fitting
  • For Use with Power or Data
  • Up to 2 Hour Fire Rating
  • Step Down Installation
  • Cover Flange Sold Separately

Product details

General

Application

  • Through Floor Fitting

Catalog Number

PT2FIT

Construction

Fabricated

EU RoHS Indicator

No

Finish Type

Natural

Item Type

3" Fire-Rated Poke-Through Component

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Single Service

Performance

  • Electrical - Fire Resistance Rating - 2-Hrs. (D900)
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area
  • Mechanical - Max. Cu Cross Section - 2 in. EMT .0922 sq. in.

Specifications

  • Conduit Cover - 2.47 in. (62.7) and 1.74 in. (44.2) combination knockouts
  • Cored Hole - 3" (76.2) diameter
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Service fitting - Flush aluminum service fitting with epoxy paint finish

Style

In Floor Fitting

Type

Through Floor Fittings

UPC

783585498157

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Logistics

Carton Quantity

1

Pallet Quantity

80

Resources and downloads

Specifications