HUBBELL PREMISE WIRING
Image of FF2BK Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black Finish
Image of FF2BK Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black Finish
Image of FF2BK Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black Finish

Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black Finish

Brand: Hubbell Premise Wiring

Catalog ID: FF2BK

In-Floor Delivery Systems, Fire-Rated Poke-Throughs, Low Voltage Large Capacity Flush Furniture Feed Series, Cover/Flange, 1-1/4"/2" KO, Black

  • For use with PT2FIT
  • Single Service
  • Aluminum Cover Flange
  • Black Finish
  • 1-1/4"/2" Combination Knockout

Product details

General

Application

  • Furniture Feed Flange and Cover Assembly

Catalog Number

FF2BK

Color

Construction

Fabricated

Cover Type

Furniture Feed

EU RoHS Indicator

No

Finish Type

Black

Item Type

3" Fire-Rated Poke-Through Component

Material

Aluminum

Material - Mounting Hardware

Mounting Hardware Included

Number Of Outlets

1-1/4", 2" Combo. K.O. Single Service

Performance

  • Electrical - Fire Rating - For use in 1, 1 1/2, or 2 hour rated unprotected reinforced floors
  • Electrical - UL Installation - Min. of 2 feet on centers and not more than one unit per 65 sq. ft. of floor area

Specifications

  • Conduit Tubes - 3/4" EMT
  • Cored Hole - 3" (76.2) diameter
  • Cover/flange - 1 1/4 in. and 2 in. trade size combination knockout
  • Floor Thickness - 2 1/4 in. to 7 in. (57.2 to 177.8)
  • Wiring Capacity - Up to 36 low voltage cables at .21" (5.3) diameter

Style

Cover Flanges

Type

Covers

UPC

783585395227

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity

10

Resources and downloads

Specifications