HUBBELL PREMISE WIRING
Image of HLCD12 NEXTFRAME Ladder Rack, Cable Radius Drop, 12"
Image of HLCD12 NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD12

NEXTFRAME Ladder Rack, Cable Radius Drop, 12"

Product details

General

Catalog Number

HLCD12

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

12.4 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620819990

Dimensions

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

420