HUBBELL PREMISE WIRING
Image of HLCD06 NEXTFRAME Ladder Rack, Cable Radius Drop, 6"
Image of HLCD06 NEXTFRAME Ladder Rack, Cable Radius Drop, 6"

NEXTFRAME Ladder Rack, Cable Radius Drop, 6"

Brand: Hubbell Premise Wiring

Catalog ID: HLCD06

NEXTFRAME Ladder Rack, Cable Radius Drop, 6"

Product details

General

Catalog Number

HLCD06

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

12.3 in

Specifications

  • Finish - Black
  • Material - Aluminum

Type

Radius Drops

UPC

662620819983

Dimensions

Width

6 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10