HUBBELL PREMISE WIRING
Image of HLP10B NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black
Image of HLP10B NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLP10B

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 10", Black

Product details

General

Catalog Number

HLP10B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

3.3 in

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819952

Dimensions

Width

10 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads