HUBBELL PREMISE WIRING
Image of HLP08G NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 8", Gray
Image of HLP08G NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 8", Gray

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 8", Gray

Brand: Hubbell Premise Wiring

Catalog ID: HLP08G

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 8", Gray

Product details

General

Catalog Number

HLP08G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

3.3 in

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel

Type

Cable Retainers

UPC

662620819945

Dimensions

Width

8 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads