HUBBELL PREMISE WIRING
WBP_HLF0690G_PRODIMAGE
WBP_HLF0690G_PRODIMAGE

NEXTFRAME Ladder Rack, Flat Turn, 24", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLF2490G

NEXTFRAME Ladder Rack, Flat Turn, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLF2490G

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Gray
  • Gauge - 16
  • Material - Steel
  • Radius - 12"

Style

Flat

UPC

662620820194

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

24 in

Certifications And Compliance

Nema Rating

Heavy Duty

Resources and downloads