HUBBELL PREMISE WIRING
WBP_HLO1290B_PRODIMAGE
WBP_HLO1290B_PRODIMAGE

NEXTFRAME Ladder Rack, Outside Radius, 18", Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HLO1890B

NEXTFRAME Ladder Rack, Outside Radius, 18", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLO1890B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Performance

- Weight Capacity - 45 lbs/ft

Specifications

  • Construction - Tubing
  • Finish - Black
  • Gauge - 16
  • Material - Steel
  • Radius - 10"

Style

Outside Radius

UPC

662620819709

Dimensions

Running Space

Stringer Dimensions: .375" W x 1.5" H in

Width

18 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

1