HUBBELL PREMISE WIRING
Image of HLTSB12B NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black
Image of HLTSB12B NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

NEXTFRAME Ladder Rack, Triangle Wall Support, 12", Black

Brand: Hubbell Premise Wiring

Catalog ID: HLTSB12B

NEXTFRAME® Ladder Rack Triangle Wall Support, 12"

Product details

General

Catalog Number

HLTSB12B

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

3.2 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620819761

Dimensions

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

TAA Compliant (All status valid till December 2024)

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

540