HUBBELL PREMISE WIRING
Image of IDF24 REBOX® Commercial Cabinet, 24" H x 24.2" W x 10" D, Light Gray, Unloaded
Image of IDF24 REBOX® Commercial Cabinet, 24" H x 24.2" W x 10" D, Light Gray, Unloaded

REBOX® Commercial Cabinet, 24" H x 24.2" W x 10" D, Light Gray, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: IDF24

REBOX® Commercial Cabinet, 24" H x 24.2" W x 10" D, Light Gray, Unloaded

  • REBOX® Commercial Cabinet
  • 24" H x 24.2" W x 10" D
  • Light Gray
  • Unloaded

IDF

Product details

General

Catalog Number

IDF24

EU RoHS Indicator

Yes

Item Type

User Configured

Material - Mounting Hardware

Standard

OEM Brand Name

Hubbell Premise Wiring

Type

User-Configurable

UPC

662620827971

Dimensions

Cubic Capacity

5808 cu.in

Depth

10

Height

24 in

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1