HUBBELL PREMISE WIRING
WBP_RE2_PRODIMAGE
WBP_RE2_PRODIMAGE
WBP_RE2_app_PRODIMAGE
WBP_RE2_App-1_PRODIMAGE
WBP_RE4X_top_PRODIMAGE

REBOX® Commercial Cabinet, 32.2" H x 24.2" W x 10" D, Light Gray, Pre-Configured

Brand:

Hubbell Premise Wiring

Catalog ID:

RE4

REBOX® Commercial Cabinet, 32.2"H x 24.2"W x 10"D, Pre-Configured

5-Unit

Product details

General

Catalog Number

RE4

Color

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

OEM Brand Name

Hubbell Premise Wiring

UPC

662620812397

Dimensions

Cubic Capacity

8736 cu.in

Depth

10

Height

32 in

Thickness

0.0563

Width

27.3 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1

Pallet Quantity

8