HUBBELL PREMISE WIRING
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack
Image of ICKSS9 Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Brand: Hubbell Premise Wiring

Catalog ID: ICKSS9

Racks, iFRAME, Extended Spool Kit, 9", 50 Pack

Product details

General

Application

Vertical Organizers

Catalog Number

ICKSS9

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Plastic

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Color - Black
  • Material - ABS

Type

Spools

UPC

662620103099

Dimensions

Height

7.75 in