HUBBELL PREMISE WIRING
Image of CS1976H Relay Rack, 7' x 6", Hinged Covers, Black
Image of CS1976H Relay Rack, 7' x 6", Hinged Covers, Black
Image of CS1976H Relay Rack, 7' x 6", Hinged Covers, Black

Relay Rack, 7' x 6", Hinged Covers, Black

Brand: Hubbell Premise Wiring

Catalog ID: CS1976H

Relay Rack, 7' x 6", Hinged Covers, Black

  • Relay rack kit with vertical cable management
  • 6" wide Z-channel cable manager
  • Hinged door on cable manager

Product details

General

Application

Hinged Covers

Catalog Number

CS1976H

Color

Black

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620284538

Dimensions

Depth

10.5 in

Thickness

0.14

Width

32.25 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863