HUBBELL PREMISE WIRING
Image of HBTSS4BK Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 4" Tray, Black
Image of HBTSS4BK Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 4" Tray, Black

Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 4" Tray, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBTSS4BK

Wire Basket Tray, Overhead Tray, Accessories, Shelf Support, For 4" Tray, Black

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Overhead TrayShelf Support
  • For 4" Tray

Standard Product

Product details

General

Application

For 4" Tray

Catalog Number

HBTSS4BK

Color

Black

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Shelf Support

Material

Steel

Sub Brand

Wire Basket Tray

Type

Shelf Brackets

UPC

783585417493

Dimensions

Width

4 in

Certifications And Compliance

Non Hazardous Location

Non-Hazardous

Resources and downloads