HUBBELL PREMISE WIRING
Image of HBTINSNM16WHT Wire and Basket Tray, Insert, 16" Wide X120" Length, Polymer, White
Image of HBTINSNM16WHT Wire and Basket Tray, Insert, 16" Wide X120" Length, Polymer, White

Wire and Basket Tray, Insert, 16" Wide X120" Length, Polymer, White

Brand: Hubbell Premise Wiring

Catalog ID: HBTINSNM16WHT

Wire and Basket Tray, Insert, 16" Wide X 120" Length, Polymer, White

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Insert
  • 16" Wide X120" Length
  • Polymer
  • White

Standard Product

Product details

General

Application

In-Floor Delivery Systems

Catalog Number

HBTINSNM16WHT

Color

White

Construction

Fabricated

Construction Material - Main

Non-Metallic

EU RoHS Indicator

Contact Manufacturer

Finish Type

16 Meunt

Mounting Type

Clips

Sub Brand

Accessory

Type

Insert

UPC

783585536071

Dimensions

Length

118 in

Width

16 in

Certifications And Compliance

Industry Standard(s)

UL 514

Resources and downloads