HUBBELL PREMISE WIRING
Image of NSOBXP28B netSELECT Cabinet, 28" H, Without Door
Image of NSOBXP28B netSELECT Cabinet, 28" H, Without Door
Image of NSOBXP28B netSELECT Cabinet, 28" H, Without Door
Image of NSOBXP28B netSELECT Cabinet, 28" H, Without Door

netSELECT Cabinet, 28" H, Without Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP28B

netSELECT Cabinet, 28" H, Without Door

  • WIFI Transparent Non-Metallic Construction
  • Optional Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 11

Product details

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP28D

Catalog Number

NSOBXP28B

Color

White

Construction Material - Main

High-Impact Thermoplastic

EU RoHS Indicator

Contact Manufacturer

Finish Type

Satin

Series

NSO

Size

27.7 x 17.1 x 3.95

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506659

Dimensions

Cubic Capacity

1935.5 cu.in

Depth

3.95 in

Height

28 in

Width

17.5 in

Certifications And Compliance

Industry Standard(s)

UL 1863

Logistics

Carton Quantity

1

Pallet Quantity

14