HUBBELL PREMISE WIRING
Image of NSOBXP42B netSELECT Cabinet, 42" H, Without Door
Image of NSOBXP42B netSELECT Cabinet, 42" H, Without Door

netSELECT Cabinet, 42" H, Without Door

Brand: Hubbell Premise Wiring

Catalog ID: NSOBXP42B

netSELECT Cabinet, 42" H, Without Door

  • WIFI Transparent Non-Metallic Construction
  • Optional Hinged Cover Incorporates Trim Ring and Can Open Left or Right
  • Horizontal And Vertical Module Mounting Holes For Maximum Flexibility
  • Recommended Module Unit Capacity: 16

Product details

General

Application

Wall Mount Network Enclosures

Application - For Use On

NSOBXP42D

Catalog Number

NSOBXP42B

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

NSO

Size

Standard Sized Product

Style

Non-Metallic

Sub Brand

Cabinet Accessories

Type

NetSelect

UPC

883778506666

Dimensions

Height

42 in

Conductor Related

Number of Fibers

12

Certifications And Compliance

Industry Standard(s)

UL

Logistics

Carton Quantity

1

Pallet Quantity

14