Product Announcement
Integrate devices to IP networks quickly with new coupler using Cobra-Lock termination from Hubbell Premise Wiring
Links terminated with modular plugs help accelerate integration of building systems to the IP network. The new modular plug terminated link (MPTL) assembly with Cobra-Lock™ termination technology from Hubbell Premise Wiring tackles all direct-attach applications.
This versatile coupler assembly with Cobra-Lock termination provides fast, reliable, and secure installation. It allows installers to terminate or re-terminate and ensure integrity without special tools. The unique mounting clip allows it to secure anywhere.
The compact coupler provides a bootless plug for security cameras, access points (APs), power over Ethernet (PoE) lighting and building automation systems. Perfect for applications with limited space which can’t accept bulky traditional field terminating plugs.
Plenum rated for use in air handling spaces, the MPTL coupler assembly provides Category 6A shielded performance for full backward compatibility to Cat6 and unshielded applications. It is verified to Cat6A MPTL limits. A non-terminated version option is available for extending horizontal runs.
To learn more about new MPTL coupler products with Cobra-Lock termination, contact your Hubbell sales representative or visit the Hubbell Premise Wiring website hubbell.com/premisewiring