Product Announcement
A New Line of All-Purpose, Wall-Mount Cabinets Brings Together the Most Sought-After Features
Hubbell Premise Wiring has long been recognized as a leader in the manufacture of all-purpose, wall-mount cabinets. Users choose the QUADCAB® series of cabinets for easy installation and a customer-friendly set of useful features.
Now the best features of our quality, wall-mount, swing-out cabinets are being brought together in a new line, the QUADCAB HQC series of wall-mount cabinets. The HQC cabinet series has been optimized to offer the most popular features of the HLQ and HSQ series. The HQC series maintains the high quality Premise QUADCAB cabinets are known for, incorporates the innovations customers demand, and offers exceptional value.
HQC cabinets are easy to install and have a 300 lb. load capacity for all-purpose use and multiple device installation. They feature adjustable depth mounting rails with threaded #12-24 holes and reversible cabinets, for left- or right-hand door swing. They also include:
Fan knockouts, for easy installation of optional fans
Rectangular knockout, to retrofit previously terminated cable
Installed grounding jumpers, to bond all cabinet sections
Smoked plexiglass door is standard
Front door and center sections keyed alike
Mounting holes spaced for 16” on center studs
QUADCAB HQC cabinets are well-suited to general commercial use and big box retail space, and as extra protection in the telecom room.