Product Announcement
Hubbell Premise Wiring announces updated VME Series Vertical Cable Manager

Hubbell Premise Wiring’s newly updated VME Vertical Cable Managers are now offered in more sizes with more add-on options to support and secure your cabling infrastructure. The new VME series ensures optimal network performance in today’s mission critical applications.
The new VME is built on the proven features and design that propelled the original VME series to success - including the field reversible doors and the cable fingers at every two rack spaces for improved patch cord routing management.
Designed for quick and easy installation, as the VME’s main channel ships fully assembled and features quick attach hooks to secure the manager in place while bolting it to the rack. The VME Series provides an efficient vertical cable management solution to manage your Hubbell Premise Wiring end-to-end cabling system.
For more information about Hubbell Premise Wiring’s new VME Series Vertical Cable Manager, contact your Hubbell sales representative or visit hubbell.com/hubbellpremisewiring