Product Announcement
Easily install new Hubbell FCR-X premium fiber rack mount enclosures
The next generation FCR-X enclosure enhances and replaces the previous product series. The robust design seamlessly integrates into your fiber network with industry standard LGX slots. The enclosure accommodates Hubbell FSP adapter panels, OC series MPO cassettes and OC series splice cassettes.
New features for easier access include:
Slide-out, tilt-down lower tray maximizes access
Two removable top panels optimize front and rear access
User-friendly port assignment labels clips to the plexiglass front door
Convenient push tab release to secure lower tray
Push-pin fasteners secure the front and rear doors
Optional front and rear door lock kits offer separate, secure access for users and technicians
For quick and easy installation, mounting brackets include keyhole slots which allow the enclosure to hang on the rack before securing the screws. Compatible with 19- or 23-inch racks, Hubbell’s new enclosures are available in 1U, 2U, 3U, and 4U rack elevations.
The FCR-X series of enclosures, along with cassettes and panels, offer premium performance for data center, telecom, power utility, defense, and medical applications.
Learn more about FCR-X series rack mount enclosures from Hubbell Premise Wiring. Contact your Hubbell sales representative or visit hubbell.com/hubbellpremisewiring