Product Announcement
Easily handle network growth with Hubbell Custom Fiber Trunk Assemblies
MPO assemblies future-proof networks with less cabling than legacy infrastructure. New customizable FiberHUBB™ trunk products from Hubbell Premise Wiring handle the ever-increasing need for network speed.
Hubbell’s new fiber trunk assemblies are pre-terminated and tested at the factory to deliver high quality with simple plug-and-play installation. By opening a new fiber optic facility, Hubbell is dedicated to providing customers with superior fiber infrastructure. These products are all assembled in the USA.
The design of these assemblies allows customers to specify connectors, length, color, and cable construction. They are available in all standard fiber counts. Hubbell’s quick turn ordering process supports high demand projects and application changes.
Built around Corning ClearCurve® fiber, they provide maximum optical network reliability with labor savings. Premium low-loss connector options make tool-less polarity and gender changes easy in the field. Simply flip it over to change polarity. The smaller boot alleviates bend radius concerns and boasts the lowest insertion loss in the industry.
FiberHUBB™ trunk assemblies are plenum-rated and mate with Hubbell cassettes and enclosures. They provide a complete end-to-end solution that saves installation labor. Perfect for data centers or any digital infrastructure application, they allow easy migration to 40G, 100G, 200G, and beyond.
Contact your Hubbell sales representative to configure your custom assemblies. Learn more about custom fiber trunk assemblies from Hubbell Premise Wiring by visiting hubbell.com/hubbellpremisewiring