Product Announcement
Hubbell Premise Wiring Hi-Impact Copper and Fiber Connectors

Hubbell Premise Wiring announces the expansion of its Hi-Impact product line, now featuring advanced Copper 6A and Fiber solutions and innovative Cobra coupler options.
The connectors are engineered to support critical high-speed network infrastructures such as LAN, Wi-Fi, and security in outdoor and industrial settings with speeds up to 10Gbe. This launch underscores our commitment to providing robust, end-to-end connectivity solutions that cater to the evolving needs of modern networks.
Our Hi-Impact connectors are built to meet stringent TIA standards for copper and fiber performance as well as IP67 and IP68 protection ratings, ensuring durability against environmental challenges such as dust, water, and UV exposure.
End-users and installation partners will benefit from the enhanced durability and reduced downtime offered by our Hi-Impact products. These connectors are part of our comprehensive solution that extends network reach to non-traditional areas and harsh environments, effectively solving connectivity challenges faced by integrators and contractors.
HI Impact products have a wide range of solutions to fit your application, helping to increase system reliability and reduce total cost of ownership.
For more information and full specifications visit hubbell.com/hubbellpremisewiring