HUBBELL PREMISE WIRING
Image of SA3913 1-Gang Cover, Round, Blank, Aluminum
Image of SA3913 1-Gang Cover, Round, Blank, Aluminum
Image of SA3913 1-Gang Cover, Round, Blank, Aluminum

1-Gang Cover, Round, Blank, Aluminum

Brand: Hubbell Premise Wiring

Catalog ID: SA3913

Flush Concrete Floorboxes Series, Round Floorboxes, 1-Gang Cover, Blank, Aluminum

1-Gang brushed aluminum round blank cover can be installed onto a metallic or non-metallic 1-Gang flush round Hubbell floorbox. The blank cover has a 3.88" diameter and is 0.12" thick, it ships with a gasket and (3) mounting screws. The blank cover is UL514 Scrubwater compliant and has a maximum static load of 2,000 lbs. with 2x safety factor (the load applied through a 3 in. (76mm) mandrel in center of the cover).

  • Single gang
  • Flush round blank floorbox cover
  • Brushed aluminum finish
  • Ships with mounting screws and gasket
  • Meets ADA standards for accessible design
  • UL514 Scrubwater Compliant

Product details

General

Application

For Use with Metallic and Nonmetallic Round Flush Floorboxes

Catalog Number

SA3913

Color

Brass

Construction

Fabricated

Material

Aluminum

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

1-Gang

Series

Floor Boxes

Size

1-Gang

Style

Covers

Type

In Floor

UPC

783585696393

Dimensions

Height

0.12 in

Height Metric

3 mm

Width

3.88 in

WidthMetric

98.4 mm

Certifications And Compliance

Industry Standard(s)

cULus Listed to UL514

Logistics

Carton Quantity

10

Resources and downloads

Specifications

Installation Manuals

Sales Drawings

Engineering Drawing