Brand: Hubbell Premise Wiring
Catalog ID: 110RM14
With Cable Trough
Catalog Number
110RM14
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Rack Mount Kits
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
4
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Performance
Electrical - Mounts directly to 19" EIA-310-D standard rack and cabinet -
Protection
None
Series
Cat 5E
Specifications
UPC
662620838557
Dimensions
20.5 in x 4.7 in x 4.1 in
Height
4.1 in
Length
20.5 in
Width
4.7 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
100-Pair W/4-Pair Connecting Blocks
Industry Standard(s)
Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations