HUBBELL PREMISE WIRING
Image of AFB4G50 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
Image of AFB4G50 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
Image of AFB4G50 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
Image of AFB4G50 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
+1
Image of AFB4G50 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover
Buy America(n) Qualified

4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

Brand: Hubbell Premise Wiring

Catalog ID: AFB4G50

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

  • Recessed 4-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

Product details

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

AFB4G50

Color

Steel

Construction

Fabricated

Cover Shape

Rectangle

EU RoHS Indicator

Contact Manufacturer

Knockouts

8) 1/2"- 1", 4) 1"- 2"

Material

Pre Galvanized Steel

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Number of Gang(s)

4-Gang

Series

  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series

Size

4-Gang

Type

Recessed Access Floor Box

UPC

783585447339

Dimensions

Dimensions

10.96 in x 10.96 in x 5.17 in

Height

5.17 in

Length

10.96 in

Width

10.96 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2024)

Industry Standard(s)

  • cULus
  • UL514

Resources and downloads