HUBBELL PREMISE WIRING
Image of ZCB7UA Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment
Image of ZCB7UA Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

Brand: Hubbell Premise Wiring

Catalog ID: ZCB7UA

Access Point Boxes, ZOBOX Active Zone Ceiling Box, 7RU, 12" H x 24" W x 24" D, 120-Port plus 2U Active Equipment

  • 7RU
  • 12" H x 24" W x 24" D
  • 120-Port plus 2U Active Equipment

Product details

General

Application

Ceiling Mount Box

Catalog Number

ZCB7UA

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Type

Ceiling

UPC

662620840697

Dimensions

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

  • Plenum Rated
  • UL Listed

Resources and downloads