HUBBELL PREMISE WIRING
Image of REK19 Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U
Image of REK19 Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U

Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U

Brand: Hubbell Premise Wiring

Catalog ID: REK19

Cabinet Hardware, Patch Panel Bracket, Bottom-Hinged, 4U

  • Bottom-Hinged
  • 4U

Product details

General

Application

QUADCAB Accessories

Catalog Number

REK19

EU RoHS Indicator

Yes

Item Type

Wall Mounted Enclosures

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Panel Mount Brackets

UPC

662620828008

Dimensions

Thickness

0.0625

Width

10.4 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity

1

Pallet Quantity

120