HUBBELL PREMISE WIRING
Cable, SPEEDGAIN« Category 5e, Plenum/REELEX, White
Image of C5ERPW Cable, SPEEDGAIN« Category 5e, Plenum/REELEX, White
Image of C5ERPW Cable, SPEEDGAIN« Category 5e, Plenum/REELEX, White
Discontinued

Cable, SPEEDGAIN« Category 5e, Plenum/REELEX, White

Brand: Hubbell Premise Wiring

Catalog ID: C5ERPW

Cable, SPEEDGAIN, Category 5e, Plenum/REELEX, White

  • Category 5e
  • Plenum/REELEX
  • White

UTP

General

Application

Plenum

Cable Rating

Riser

Catalog Number

C5ERPW

Color

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE

EU RoHS Indicator

Item Type

SPEEDGAIN Category 5e UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

UTP

UPC

662620201030

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Solid Bare Copper

Nema Color

White

Pairs Or Conductor

4-Pair

Certifications And Compliance

EU RoHS Indicator

Operational

Data Transfer Rate

1GbE

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Logistics

Carton Quantity

1000