HUBBELL PREMISE WIRING
Image of HC6AGY15 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 15' Length, Gray
Image of HC6AGY15 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 15' Length, Gray

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 15' Length, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HC6AGY15

Ascent Patch Cord Cat 6A Slim, 15'

  • 15'

Product details

General

Application

Category 6A

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6AGY15

Color

Gray

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620229928

Dimensions

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Logistics

Carton Quantity

20