HUBBELL PREMISE WIRING
Image of HC6AB20 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 20' Length, Blue
Image of HC6AB20 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 20' Length, Blue
Image of HC6AB20 Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 20' Length, Blue

Copper Solutions, Patch Cords, Ascent, Cat6A, Slim, 20' Length, Blue

Brand: Hubbell Premise Wiring

Catalog ID: HC6AB20

Copper Solutions, Ascent Patch Cord Cat 6A, Slim, 20'

Product details

General

Attenuation

.1dB

Boot Type

PVC

Catalog Number

HC6AB20

Color

Blue

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Ascent Category 6A Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Performance

  • Mechanical - Cable to plug tensile strength - 20+ lbs.
  • Mechanical - Mating Cycles - 2000+

Plug Type

RJ45

Specifications

  • Conductor - 26AWG UTP
  • Contact Plating - 50 micro-inch Gold with 100 micro-inch under plating
  • Jacket - Dual Layer Flame-Retardant PVC - CM Rated
  • Plug Body - Polycarbonate UL 94V-0
  • Plug Boot - Polycarbonate UL 94V-0

Temperature Rating

Per TIA

Type

Standard

UPC

662620229010

Dimensions

Length

20 ft

Outside Diameter

0.218

Electrical Ratings

Voltage Rating

300V AC kV

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • ANSI/TIA/EIA-568-C.2 Category 6A Component
  • ISO 11801/60603-7-41 Category 6A Component

Logistics

Carton Quantity

15